Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Models - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961
Operational

API - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Device Data Receiver - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Remote Connection - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Over The Air Updates - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

OAK - Setup - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1960 · 100.0%Jan 1961 · 100.0%Feb · 100.0%
Dec 1960
Jan 1961
Feb 1961

Notice history

View current status

Feb 1961

No notices reported this month

Jan 1961

No notices reported this month

Dec 1960

No notices reported this month

Previous

Dec 1960 to Feb 1961

Next