Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Models - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963
Operational

API - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Device Data Receiver - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Remote Connection - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Over The Air Updates - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

OAK - Setup - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1962 · 100.0%Jan 1963 · 100.0%Feb · 100.0%
Dec 1962
Jan 1963
Feb 1963

Notice history

View current status

Feb 1963

No notices reported this month

Jan 1963

No notices reported this month

Dec 1962

No notices reported this month

Previous

Dec 1962 to Feb 1963

Next