Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Models - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964
Operational

API - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Device Data Receiver - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Remote Connection - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Over The Air Updates - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

OAK - Setup - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1963 · 100.0%Jan 1964 · 100.0%Feb · 100.0%
Dec 1963
Jan 1964
Feb 1964

Notice history

View current status

Feb 1964

No notices reported this month

Jan 1964

No notices reported this month

Dec 1963

No notices reported this month

Previous

Dec 1963 to Feb 1964

Next