Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Models - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972
Operational

API - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Device Data Receiver - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Remote Connection - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Over The Air Updates - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

OAK - Setup - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Notice history

View current status

Feb 1972

No notices reported this month

Jan 1972

No notices reported this month

Dec 1971

No notices reported this month

Previous

Dec 1971 to Feb 1972

Next