Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Models - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973
Operational

API - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Device Data Receiver - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Remote Connection - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Over The Air Updates - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

OAK - Setup - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Notice history

View current status

Feb 1973

No notices reported this month

Jan 1973

No notices reported this month

Dec 1972

No notices reported this month

Previous

Dec 1972 to Feb 1973

Next