Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Models - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022
Operational

API - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Device Data Receiver - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Remote Connection - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Over The Air Updates - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

OAK - Setup - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2021 · 100.0%Jan 2022 · 100.0%Feb · 100.0%
Dec 2021
Jan 2022
Feb 2022

Notice history

View current status

Feb 2022

No notices reported this month

Jan 2022

No notices reported this month

Dec 2021

No notices reported this month

Previous

Dec 2021 to Feb 2022

Next