Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Models - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979
Operational

API - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Device Data Receiver - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Remote Connection - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Over The Air Updates - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

OAK - Setup - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1978 · 100.0%Jan 1979 · 100.0%Feb · 100.0%
Dec 1978
Jan 1979
Feb 1979

Notice history

View current status

Feb 1979

No notices reported this month

Jan 1979

No notices reported this month

Dec 1978

No notices reported this month

Previous

Dec 1978 to Feb 1979

Next