Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

API - Operational

100% - uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Device Data Receiver - Operational

100% - uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Models - Operational

100% - uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Remote Connection - Operational

100% - uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Over The Air Updates - Operational

100% - uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Documentation - Operational

100% - uptime
Dec 1980 · 100.0%Jan 1981 · 100.0%Feb · 100.0%
Dec 1980
Jan 1981
Feb 1981

Notice history

Feb 1981

No notices reported this month

Jan 1981

No notices reported this month

Dec 1980

No notices reported this month

Dec 1980 to Feb 1981

Next