Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Models - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982
Operational

API - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Device Data Receiver - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Remote Connection - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Over The Air Updates - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

OAK - Setup - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1981 · 100.0%Jan 1982 · 100.0%Feb · 100.0%
Dec 1981
Jan 1982
Feb 1982

Notice history

View current status

Feb 1982

No notices reported this month

Jan 1982

No notices reported this month

Dec 1981

No notices reported this month

Previous

Dec 1981 to Feb 1982

Next