Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Models - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024
Operational

API - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Device Data Receiver - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Remote Connection - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Over The Air Updates - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

OAK - Setup - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2023 · 100.0%Jan 2024 · 100.0%Feb · 100.0%
Dec 2023
Jan 2024
Feb 2024

Notice history

View current status

Feb 2024

No notices reported this month

Jan 2024

No notices reported this month

Dec 2023

No notices reported this month

Previous

Dec 2023 to Feb 2024

Next