Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Models - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002
Operational

API - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Device Data Receiver - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Remote Connection - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Over The Air Updates - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

OAK - Setup - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2001 · 100.0%Jan 2002 · 100.0%Feb · 100.0%
Dec 2001
Jan 2002
Feb 2002

Notice history

View current status

Feb 2002

No notices reported this month

Jan 2002

No notices reported this month

Dec 2001

No notices reported this month

Previous

Dec 2001 to Feb 2002

Next