Luxonis - Notice history

Website - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 99.95%
Apr 2024
May 2024
Jun 2024

Documentation - docs.luxonis.com - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024

Models - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024
Operational

API - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024

Device Data Receiver - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024

Remote Connection - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024

Over The Air Updates - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024

OAK - Setup - Operational

100% - uptime
Apr 2024 · 100.0%May · 100.0%Jun · 100.0%
Apr 2024
May 2024
Jun 2024

Notice history

Jun 2024

Degraded performance due to Cloudflare issue
  • Resolved
    UTC
    Resolved
    This incident has been resolved.
  • Investigating
    UTC
    Investigating

    We have seen elevated error rates/site not loading due to a downstream issue at Cloudflare, our cloud provider.

    Link https://www.cloudflarestatus.com/incidents/jyzlrswp80rq

May 2024

No notices reported this month

Apr 2024

No notices reported this month

Apr 2024 to Jun 2024

Next