Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Models - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834
Operational

API - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Device Data Receiver - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Remote Connection - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Over The Air Updates - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

OAK - Setup - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1833 · 100.0%Jan 1834 · 100.0%Feb · 100.0%
Dec 1833
Jan 1834
Feb 1834

Notice history

View current status

Feb 1834

No notices reported this month

Jan 1834

No notices reported this month

Dec 1833

No notices reported this month

Previous

Dec 1833 to Feb 1834

Next