Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

Models - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834
Operational

API - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

Device Data Receiver - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

Remote Connection - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

Over The Air Updates - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

OAK - Setup - Operational

100% - uptime
Nov 1833 · 100.0%Dec · 100.0%Jan 1834 · 100.0%
Nov 1833
Dec 1833
Jan 1834

Notice history

Jan 1834

No notices reported this month

Dec 1833

No notices reported this month

Nov 1833

No notices reported this month

Nov 1833 to Jan 1834

Next