Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Models - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839
Operational

API - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Device Data Receiver - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Remote Connection - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Over The Air Updates - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

OAK - Setup - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1838 · 100.0%Jan 1839 · 100.0%Feb · 100.0%
Dec 1838
Jan 1839
Feb 1839

Notice history

View current status

Feb 1839

No notices reported this month

Jan 1839

No notices reported this month

Dec 1838

No notices reported this month

Previous

Dec 1838 to Feb 1839

Next