Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

Models - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839
Operational

API - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

Device Data Receiver - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

Remote Connection - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

Over The Air Updates - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

OAK - Setup - Operational

100% - uptime
Nov 1838 · 100.0%Dec · 100.0%Jan 1839 · 100.0%
Nov 1838
Dec 1838
Jan 1839

Notice history

Jan 1839

No notices reported this month

Dec 1838

No notices reported this month

Nov 1838

No notices reported this month

Nov 1838 to Jan 1839

Next