Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Models - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851
Operational

API - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Device Data Receiver - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Remote Connection - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Over The Air Updates - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

OAK - Setup - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1850 · 100.0%Jan 1851 · 100.0%Feb · 100.0%
Dec 1850
Jan 1851
Feb 1851

Notice history

View current status

Feb 1851

No notices reported this month

Jan 1851

No notices reported this month

Dec 1850

No notices reported this month

Previous

Dec 1850 to Feb 1851

Next