Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

Models - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851
Operational

API - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

Device Data Receiver - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

Remote Connection - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

Over The Air Updates - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

OAK - Setup - Operational

100% - uptime
Nov 1850 · 100.0%Dec · 100.0%Jan 1851 · 100.0%
Nov 1850
Dec 1850
Jan 1851

Notice history

Jan 1851

No notices reported this month

Dec 1850

No notices reported this month

Nov 1850

No notices reported this month

Nov 1850 to Jan 1851

Next