Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Models - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864
Operational

API - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Device Data Receiver - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Remote Connection - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Over The Air Updates - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

OAK - Setup - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1863 · 100.0%Jan 1864 · 100.0%Feb · 100.0%
Dec 1863
Jan 1864
Feb 1864

Notice history

View current status

Feb 1864

No notices reported this month

Jan 1864

No notices reported this month

Dec 1863

No notices reported this month

Previous

Dec 1863 to Feb 1864

Next