Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

Models - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864
Operational

API - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

Device Data Receiver - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

Remote Connection - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

Over The Air Updates - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

OAK - Setup - Operational

100% - uptime
Nov 1863 · 100.0%Dec · 100.0%Jan 1864 · 100.0%
Nov 1863
Dec 1863
Jan 1864

Notice history

Jan 1864

No notices reported this month

Dec 1863

No notices reported this month

Nov 1863

No notices reported this month

Nov 1863 to Jan 1864

Next