Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Models - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865
Operational

API - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Device Data Receiver - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Remote Connection - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Over The Air Updates - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

OAK - Setup - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1864 · 100.0%Jan 1865 · 100.0%Feb · 100.0%
Dec 1864
Jan 1865
Feb 1865

Notice history

View current status

Feb 1865

No notices reported this month

Jan 1865

No notices reported this month

Dec 1864

No notices reported this month

Previous

Dec 1864 to Feb 1865

Next