Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

Models - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865
Operational

API - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

Device Data Receiver - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

Remote Connection - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

Over The Air Updates - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

OAK - Setup - Operational

100% - uptime
Nov 1864 · 100.0%Dec · 100.0%Jan 1865 · 100.0%
Nov 1864
Dec 1864
Jan 1865

Notice history

Jan 1865

No notices reported this month

Dec 1864

No notices reported this month

Nov 1864

No notices reported this month

Nov 1864 to Jan 1865

Next