Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Models - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875
Operational

API - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Device Data Receiver - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Remote Connection - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Over The Air Updates - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

OAK - Setup - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1874 · 100.0%Jan 1875 · 100.0%Feb · 100.0%
Dec 1874
Jan 1875
Feb 1875

Notice history

View current status

Feb 1875

No notices reported this month

Jan 1875

No notices reported this month

Dec 1874

No notices reported this month

Previous

Dec 1874 to Feb 1875

Next