Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

Models - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875
Operational

API - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

Device Data Receiver - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

Remote Connection - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

Over The Air Updates - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

OAK - Setup - Operational

100% - uptime
Nov 1874 · 100.0%Dec · 100.0%Jan 1875 · 100.0%
Nov 1874
Dec 1874
Jan 1875

Notice history

Jan 1875

No notices reported this month

Dec 1874

No notices reported this month

Nov 1874

No notices reported this month

Nov 1874 to Jan 1875

Next