Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Models - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883
Operational

API - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Device Data Receiver - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Remote Connection - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Over The Air Updates - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

OAK - Setup - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1882 · 100.0%Jan 1883 · 100.0%Feb · 100.0%
Dec 1882
Jan 1883
Feb 1883

Notice history

View current status

Feb 1883

No notices reported this month

Jan 1883

No notices reported this month

Dec 1882

No notices reported this month

Previous

Dec 1882 to Feb 1883

Next