Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

Models - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883
Operational

API - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

Device Data Receiver - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

Remote Connection - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

Over The Air Updates - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

OAK - Setup - Operational

100% - uptime
Nov 1882 · 100.0%Dec · 100.0%Jan 1883 · 100.0%
Nov 1882
Dec 1882
Jan 1883

Notice history

Jan 1883

No notices reported this month

Dec 1882

No notices reported this month

Nov 1882

No notices reported this month

Nov 1882 to Jan 1883

Next