Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Models - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885
Operational

API - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Device Data Receiver - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Remote Connection - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Over The Air Updates - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

OAK - Setup - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1884 · 100.0%Jan 1885 · 100.0%Feb · 100.0%
Dec 1884
Jan 1885
Feb 1885

Notice history

View current status

Feb 1885

No notices reported this month

Jan 1885

No notices reported this month

Dec 1884

No notices reported this month

Previous

Dec 1884 to Feb 1885

Next