Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

Models - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885
Operational

API - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

Device Data Receiver - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

Remote Connection - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

Over The Air Updates - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

OAK - Setup - Operational

100% - uptime
Nov 1884 · 100.0%Dec · 100.0%Jan 1885 · 100.0%
Nov 1884
Dec 1884
Jan 1885

Notice history

Jan 1885

No notices reported this month

Dec 1884

No notices reported this month

Nov 1884

No notices reported this month

Nov 1884 to Jan 1885

Next