Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Models - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886
Operational

API - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Device Data Receiver - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Remote Connection - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Over The Air Updates - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

OAK - Setup - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Notice history

View current status

Feb 1886

No notices reported this month

Jan 1886

No notices reported this month

Dec 1885

No notices reported this month

Previous

Dec 1885 to Feb 1886

Next