Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

Models - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886
Operational

API - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

Device Data Receiver - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

Remote Connection - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

Over The Air Updates - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

OAK - Setup - Operational

100% - uptime
Nov 1885 · 100.0%Dec · 100.0%Jan 1886 · 100.0%
Nov 1885
Dec 1885
Jan 1886

Notice history

Jan 1886

No notices reported this month

Dec 1885

No notices reported this month

Nov 1885

No notices reported this month

Nov 1885 to Jan 1886

Next