Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

API - Operational

100% - uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Device Data Receiver - Operational

100% - uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Models - Operational

100% - uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Remote Connection - Operational

100% - uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Over The Air Updates - Operational

100% - uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Documentation - Operational

100% - uptime
Dec 1885 · 100.0%Jan 1886 · 100.0%Feb · 100.0%
Dec 1885
Jan 1886
Feb 1886

Notice history

Feb 1886

No notices reported this month

Jan 1886

No notices reported this month

Dec 1885

No notices reported this month

Dec 1885 to Feb 1886

Next