Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Models - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887
Operational

API - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Device Data Receiver - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Remote Connection - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Over The Air Updates - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

OAK - Setup - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1886 · 100.0%Jan 1887 · 100.0%Feb · 100.0%
Dec 1886
Jan 1887
Feb 1887

Notice history

View current status

Feb 1887

No notices reported this month

Jan 1887

No notices reported this month

Dec 1886

No notices reported this month

Previous

Dec 1886 to Feb 1887

Next