Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Models - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905
Operational

API - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Device Data Receiver - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Remote Connection - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Over The Air Updates - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

OAK - Setup - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1904 · 100.0%Jan 1905 · 100.0%Feb · 100.0%
Dec 1904
Jan 1905
Feb 1905

Notice history

View current status

Feb 1905

No notices reported this month

Jan 1905

No notices reported this month

Dec 1904

No notices reported this month

Previous

Dec 1904 to Feb 1905

Next