Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Models - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905
Operational

API - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Device Data Receiver - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Remote Connection - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Over The Air Updates - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

OAK - Setup - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Notice history

Jan 1905

No notices reported this month

Dec 1904

No notices reported this month

Nov 1904

No notices reported this month

Nov 1904 to Jan 1905

Next