Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Models - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015
Operational

API - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Device Data Receiver - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Remote Connection - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Over The Air Updates - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

OAK - Setup - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2014 · 100.0%Jan 2015 · 100.0%Feb · 100.0%
Dec 2014
Jan 2015
Feb 2015

Notice history

View current status

Feb 2015

No notices reported this month

Jan 2015

No notices reported this month

Dec 2014

No notices reported this month

Previous

Dec 2014 to Feb 2015

Next