Luxonis - Notice history

Website - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

Models - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015
Operational

API - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

Device Data Receiver - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

Remote Connection - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

Over The Air Updates - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

OAK - Setup - Operational

100% - uptime
Nov 2014 · 100.0%Dec · 100.0%Jan 2015 · 100.0%
Nov 2014
Dec 2014
Jan 2015

Notice history

Jan 2015

No notices reported this month

Dec 2014

No notices reported this month

Nov 2014

No notices reported this month

Nov 2014 to Jan 2015

Next