Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Models - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919
Operational

API - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Device Data Receiver - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Remote Connection - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Over The Air Updates - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

OAK - Setup - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1918 · 100.0%Jan 1919 · 100.0%Feb · 100.0%
Dec 1918
Jan 1919
Feb 1919

Notice history

View current status

Feb 1919

No notices reported this month

Jan 1919

No notices reported this month

Dec 1918

No notices reported this month

Previous

Dec 1918 to Feb 1919

Next