Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

Models - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919
Operational

API - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

Device Data Receiver - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

Remote Connection - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

Over The Air Updates - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

OAK - Setup - Operational

100% - uptime
Nov 1918 · 100.0%Dec · 100.0%Jan 1919 · 100.0%
Nov 1918
Dec 1918
Jan 1919

Notice history

Jan 1919

No notices reported this month

Dec 1918

No notices reported this month

Nov 1918

No notices reported this month

Nov 1918 to Jan 1919

Next