Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Models - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930
Operational

API - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Device Data Receiver - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Remote Connection - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Over The Air Updates - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

OAK - Setup - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1929 · 100.0%Jan 1930 · 100.0%Feb · 100.0%
Dec 1929
Jan 1930
Feb 1930

Notice history

View current status

Feb 1930

No notices reported this month

Jan 1930

No notices reported this month

Dec 1929

No notices reported this month

Previous

Dec 1929 to Feb 1930

Next