Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

Models - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930
Operational

API - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

Device Data Receiver - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

Remote Connection - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

Over The Air Updates - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

OAK - Setup - Operational

100% - uptime
Nov 1929 · 100.0%Dec · 100.0%Jan 1930 · 100.0%
Nov 1929
Dec 1929
Jan 1930

Notice history

Jan 1930

No notices reported this month

Dec 1929

No notices reported this month

Nov 1929

No notices reported this month

Nov 1929 to Jan 1930

Next