Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Models - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944
Operational

API - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Device Data Receiver - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Remote Connection - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Over The Air Updates - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

OAK - Setup - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1943 · 100.0%Jan 1944 · 100.0%Feb · 100.0%
Dec 1943
Jan 1944
Feb 1944

Notice history

View current status

Feb 1944

No notices reported this month

Jan 1944

No notices reported this month

Dec 1943

No notices reported this month

Previous

Dec 1943 to Feb 1944

Next