Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

Models - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944
Operational

API - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

Device Data Receiver - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

Remote Connection - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

Over The Air Updates - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

OAK - Setup - Operational

100% - uptime
Nov 1943 · 100.0%Dec · 100.0%Jan 1944 · 100.0%
Nov 1943
Dec 1943
Jan 1944

Notice history

Jan 1944

No notices reported this month

Dec 1943

No notices reported this month

Nov 1943

No notices reported this month

Nov 1943 to Jan 1944

Next