Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1946 · 100.0%Dec · 100.0%Jan 1947 · 100.0%
Nov 1946
Dec 1946
Jan 1947

API - Operational

100% - uptime
Nov 1946 · 100.0%Dec · 100.0%Jan 1947 · 100.0%
Nov 1946
Dec 1946
Jan 1947

Device Data Receiver - Operational

100% - uptime
Nov 1946 · 100.0%Dec · 100.0%Jan 1947 · 100.0%
Nov 1946
Dec 1946
Jan 1947

Models - Operational

100% - uptime
Nov 1946 · 100.0%Dec · 100.0%Jan 1947 · 100.0%
Nov 1946
Dec 1946
Jan 1947

Remote Connection - Operational

100% - uptime
Nov 1946 · 100.0%Dec · 100.0%Jan 1947 · 100.0%
Nov 1946
Dec 1946
Jan 1947

Over The Air Updates - Operational

100% - uptime
Nov 1946 · 100.0%Dec · 100.0%Jan 1947 · 100.0%
Nov 1946
Dec 1946
Jan 1947

Documentation - Operational

100% - uptime
Nov 1946 · 100.0%Dec · 100.0%Jan 1947 · 100.0%
Nov 1946
Dec 1946
Jan 1947

Notice history

Jan 1947

No notices reported this month

Dec 1946

No notices reported this month

Nov 1946

No notices reported this month

Nov 1946 to Jan 1947

Next