Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Models - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948
Operational

API - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Device Data Receiver - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Remote Connection - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Over The Air Updates - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

OAK - Setup - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1947 · 100.0%Jan 1948 · 100.0%Feb · 100.0%
Dec 1947
Jan 1948
Feb 1948

Notice history

View current status

Feb 1948

No notices reported this month

Jan 1948

No notices reported this month

Dec 1947

No notices reported this month

Previous

Dec 1947 to Feb 1948

Next