Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1948 · 100.0%Dec · 100.0%Jan 1949 · 100.0%
Nov 1948
Dec 1948
Jan 1949

API - Operational

100% - uptime
Nov 1948 · 100.0%Dec · 100.0%Jan 1949 · 100.0%
Nov 1948
Dec 1948
Jan 1949

Device Data Receiver - Operational

100% - uptime
Nov 1948 · 100.0%Dec · 100.0%Jan 1949 · 100.0%
Nov 1948
Dec 1948
Jan 1949

Models - Operational

100% - uptime
Nov 1948 · 100.0%Dec · 100.0%Jan 1949 · 100.0%
Nov 1948
Dec 1948
Jan 1949

Remote Connection - Operational

100% - uptime
Nov 1948 · 100.0%Dec · 100.0%Jan 1949 · 100.0%
Nov 1948
Dec 1948
Jan 1949

Over The Air Updates - Operational

100% - uptime
Nov 1948 · 100.0%Dec · 100.0%Jan 1949 · 100.0%
Nov 1948
Dec 1948
Jan 1949

Documentation - Operational

100% - uptime
Nov 1948 · 100.0%Dec · 100.0%Jan 1949 · 100.0%
Nov 1948
Dec 1948
Jan 1949

Notice history

Jan 1949

No notices reported this month

Dec 1948

No notices reported this month

Nov 1948

No notices reported this month

Nov 1948 to Jan 1949

Next