Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Models - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950
Operational

API - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Device Data Receiver - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Remote Connection - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Over The Air Updates - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

OAK - Setup - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1949 · 100.0%Jan 1950 · 100.0%Feb · 100.0%
Dec 1949
Jan 1950
Feb 1950

Notice history

View current status

Feb 1950

No notices reported this month

Jan 1950

No notices reported this month

Dec 1949

No notices reported this month

Previous

Dec 1949 to Feb 1950

Next