Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1949 · 100.0%Dec · 100.0%Jan 1950 · 100.0%
Nov 1949
Dec 1949
Jan 1950

API - Operational

100% - uptime
Nov 1949 · 100.0%Dec · 100.0%Jan 1950 · 100.0%
Nov 1949
Dec 1949
Jan 1950

Device Data Receiver - Operational

100% - uptime
Nov 1949 · 100.0%Dec · 100.0%Jan 1950 · 100.0%
Nov 1949
Dec 1949
Jan 1950

Models - Operational

100% - uptime
Nov 1949 · 100.0%Dec · 100.0%Jan 1950 · 100.0%
Nov 1949
Dec 1949
Jan 1950

Remote Connection - Operational

100% - uptime
Nov 1949 · 100.0%Dec · 100.0%Jan 1950 · 100.0%
Nov 1949
Dec 1949
Jan 1950

Over The Air Updates - Operational

100% - uptime
Nov 1949 · 100.0%Dec · 100.0%Jan 1950 · 100.0%
Nov 1949
Dec 1949
Jan 1950

Documentation - Operational

100% - uptime
Nov 1949 · 100.0%Dec · 100.0%Jan 1950 · 100.0%
Nov 1949
Dec 1949
Jan 1950

Notice history

Jan 1950

No notices reported this month

Dec 1949

No notices reported this month

Nov 1949

No notices reported this month

Nov 1949 to Jan 1950

Next