Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Models - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951
Operational

API - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Device Data Receiver - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Remote Connection - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Over The Air Updates - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

OAK - Setup - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1950 · 100.0%Jan 1951 · 100.0%Feb · 100.0%
Dec 1950
Jan 1951
Feb 1951

Notice history

View current status

Feb 1951

No notices reported this month

Jan 1951

No notices reported this month

Dec 1950

No notices reported this month

Previous

Dec 1950 to Feb 1951

Next