Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Nov 1960 · 100.0%Dec · 100.0%Jan 1961 · 100.0%
Nov 1960
Dec 1960
Jan 1961

API - Operational

100% - uptime
Nov 1960 · 100.0%Dec · 100.0%Jan 1961 · 100.0%
Nov 1960
Dec 1960
Jan 1961

Device Data Receiver - Operational

100% - uptime
Nov 1960 · 100.0%Dec · 100.0%Jan 1961 · 100.0%
Nov 1960
Dec 1960
Jan 1961

Models - Operational

100% - uptime
Nov 1960 · 100.0%Dec · 100.0%Jan 1961 · 100.0%
Nov 1960
Dec 1960
Jan 1961

Remote Connection - Operational

100% - uptime
Nov 1960 · 100.0%Dec · 100.0%Jan 1961 · 100.0%
Nov 1960
Dec 1960
Jan 1961

Over The Air Updates - Operational

100% - uptime
Nov 1960 · 100.0%Dec · 100.0%Jan 1961 · 100.0%
Nov 1960
Dec 1960
Jan 1961

Documentation - Operational

100% - uptime
Nov 1960 · 100.0%Dec · 100.0%Jan 1961 · 100.0%
Nov 1960
Dec 1960
Jan 1961

Notice history

Jan 1961

No notices reported this month

Dec 1960

No notices reported this month

Nov 1960

No notices reported this month

Nov 1960 to Jan 1961

Next