Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Models - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962
Operational

API - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Device Data Receiver - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Remote Connection - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Over The Air Updates - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

OAK - Setup - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1961 · 100.0%Jan 1962 · 100.0%Feb · 100.0%
Dec 1961
Jan 1962
Feb 1962

Notice history

View current status

Feb 1962

No notices reported this month

Jan 1962

No notices reported this month

Dec 1961

No notices reported this month

Previous

Dec 1961 to Feb 1962

Next